Lev-Lok Wiring Module
MSTWL-R
20 Amp, 125V MAX, 2P 3W, Right Angle Wiring Module for Lev Lok Receptacles, 6"Stranded, #12 THHN Wire Leads - RED
Product Information
Updated
Material Specifications
Contacts : Solid Brass
Housing Material : Polycarbonate
Product Features
Brand : Lev-Lok
Device Type : Wiring Module
Mechanical Specifications
Wire Leads : 6” THHN
Applicable Standards
UL Listed : File E13399