Loading...
Product added to your list. To view the list, Click Here

Lev-Lok Wiring Module

MSTWL-WST

20 Amp, 125 Volt, 2P, 3W, Right Angle Wiring Module for Lev-Lok Receptacles, 6" THHN #12 AWG Stranded Wire Leads, with 4-Port Wire Connectors - WHITE

UPC Code: 078477501207
Country of Origin : Mexico
RoHS Link: Yes

Product Information

  • Material Specifications

    Contacts : Solid Brass

    Housing Material : Polycarbonate

  • Product Features

    Brand : Lev-Lok

    Device Type : Wiring Module

  • Mechanical Specifications

    Wire Leads : 6” THHN

  • Applicable Standards

    UL Listed : File E13399

Related Videos