Photocell, Indoor
ODC0P-W
Photocell, Indoor, 1-70 Foot Candles (MFG Range 1-1600FC), Title 24 Compliant, ASHRAE 90.1 Compliant
Leviton’s photocells are sensors used to precisely monitor either task or ambient light levels. As part of a Leviton lighting control system, photocells work with other components in the system to automatically adjust light levels to a user defined level. The photocell is most suitable for installation in rooms with windows and open spaces receiving substantial ambient light. Photocells must be hardwired to a compatible Leviton lighting control system. The photocell measures ambient light in a specific area and sends this data to a dimmer or relay that, in turn, adjusts fixtures to a constant lighting level as measured in that specific area. This is called daylight harvesting when lights in a room (with windows or significant, artificial ambient light) will automatically brighten or dim depending on how much light the photocell detects. Either surface mount or ceiling.Do you have any questions about photocells?
Contact us to learn more.
UPC Code: 078477047323
Country of Origin : Mexico
Product Information
Electrical Specifications
Voltage Type : Low Voltage
Product Features
Color : White
Foot Candle Level : 0-70fc
Input Voltage : 24 Volt DC
Product Line : Photocell
Product Type : Indoor Photocell
Standards and Certifications : UL/CSA/NOM/FCC/CAT24
Warranty : 2-Year Limited