Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, Line Voltage, PIR, Wall Mount, Aisle, High Bay, Up to 55' Coverage, Power Base Included: Line Voltage to Low Voltage Power Base Adaptor - 15A, 120-230-277VA, Off-white

ODWHB-IDW

DISCONTINUED

Discontinued Product. Occupancy Sensor OSWHB-I0W lighting control kitted with the Power Base OPB15 to complete a self contained line voltage sensor. (Occ Sensor: 24VDC, 30' Wall Mounted, Range to 55', PIR, (Power Base: Line Voltage to Low Voltage Power Base Adaptor. 15A, 120-230-277VAC), CEC Title 20/24 compliant. Color: Off-white

Leviton’s ODC and ODW series sensors provide a full line of self contained PIR, Ultrasonic (U/S) and Multitechnology (M/T) occupancy sensors. The sensor’s main function is to turn the lights ON or maintain the lights ON while movement is detected within the sensor’s field-of-view, and turn the lights OFF when the space is vacant.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: White

UPC Code: 078477540046
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Voltage : 120-277 VAC

  • Product Features

    Color : White

    Coverage (Sq.Ft.) : 55FT x 7FT @ 30FT Height

    Product Line : ODWHB

    Sensor Type : Wall Mount

    Technology : Passive Infrared

  • Mechanical Specifications

    Neutral Wire Connection : Required