Occupancy Sensor, Line Voltage, PIR, Wall Mount, Long Range, Up to 100' Coverage, Power Base: Line Voltage to Low Voltage Power Base Adaptor Included - 15A, 120-230-277VAC, Off-white
ODWLR-IDW
Occupancy Sensor OSWLR-I0W lighting control kitted with the Power Base OPB15 to complete a self contained line voltage sensor. (Occ Sensor: 24VDC, 10' Wall Mounted, Range to 100', PIR, (Power Base: Line Voltage to Low Voltage Power Base Adaptor. 15A, 120-230-277VAC), CEC Title 20/24 compliant. Color: Off-white
Leviton’s ODC and ODW series sensors provide a full line of self contained PIR, Ultrasonic (U/S) and Multitechnology (M/T) occupancy sensors. The sensor’s main function is to turn the lights ON or maintain the lights ON while movement is detected within the sensor’s field-of-view, and turn the lights OFF when the space is vacant.Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Color: White
UPC Code: 078477540053
Country of Origin : China
Product Information
Updated
Electrical Specifications
Frequency : 50/60Hz
Voltage : 120-277 VAC
Product Features
Color : White
Coverage (Sq.Ft.) : 100FT x 14FT @ 10FT Height
Product Line : ODWLR
Sensor Type : Wall Mount
Technology : Passive Infrared
Mechanical Specifications
Neutral Wire Connection : Required