Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, Ultrasonic, Ceiling Mount, 500SF, Made in USA with globally sourced components, White

OSC05-UAW

Occupancy Sensor low voltage lighting control, Ceiling Mounted. 500 sq ft Coverage. Active Ultrasonic Only, 2 Way Extended. 24VDC, Class II, C-UL-US Listed/NOM Required, FCC/ CA Title 24 Compliant. Made in USA with globally sourced components. Color: White 

The OSCxx-U is a low voltage occupancy sensor that controls indoor lighting.

Color: White

UPC Code: 078477508602
Country of Origin : United States

Product Information

  • Product Features

    Application : Cafeterias, Classrooms, Hallways, Filing rooms, Open areas, Restrooms, Storage rooms, Open warehouses, Workspaces, Executive offices, Offices with cubicles

    Color : White

    Grade : Commercial

    Made in USA : Made in USA with globally sourced components

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : 8-12 FT

    Product Line : OSC05

    Sensor Technology : Ultrasonic (US)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Warranty

    Warranty : 5-Year Limited

  • Type

    Product Type : Occupancy Sensor

  • Electrical Specifications

    Frequency : 40kHz

    Power Consumption : 25mA

    Voltage : 24 VDC

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements

    USMCA Compliant : Yes

  • Performance Specifications

    Coverage (Sq.Ft.) : 500

    Pattern : 180°

    Title 24 Compliant : Yes

  • Environmental Specifications

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 4.20" (106.68mm), Depth 1.37" (39.99mm)

  • Small Size: Installed sensor appears almost invisible.
  • Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
  • Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
  • Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
  • Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
  • Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
  • Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
  • Excellent Warranty: 5-Year Limited warranty.
  • Typical Applications: Cafeteria, Computer Room, Office w/Cubicles, File Room, Partitioned Restroom, Warehouse Open Area, Work Space General, Workout Facility, Gymnasium, or Hallway