Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, Fixture Mount, PIR, High Bay, 2 Interchangeable Lenses and Aisle Mask, Cold Storage Model, with Offset Adapter, White

OSFLA-CTW

DISCONTINUED

Assembly of an OSFLO Adaptor and an OSFHU-CTW, Quick Snap Connections, 120-347VAC (Wires: Black, Red, White) Cold Storage, PIR Occupancy Sensor, Aisle Lens Installed, Alternate Lenses Supplied (White Lens = High Bay; Blue = Low Bay), 90degree Rotation FOV: (White Lens 2:1@40'H, 1.5:1@20'H; Blue Lens 2:1@8'H; Black Lens 40x20'W @ 40'H), Time Delay 30s-20m, Green LED, Instant Start-up, Power Outage: Return to State, Features: False Detection Logic & Auto Adjust to Ambient Temperature, 38" wire leads, Title 24 Compliant, ASHRAE 90.1 Compliant

The Leviton Passive Infrared (PIR) Fixture Mount High Bay Sensor with two interchangeable lenses (OSFLA) is specifically designed and assembled to reduce the amount of labor required during the fixture assembly process and at the time of installation. The OSFLA includes the OSFHU PIR High-Bay Sensor, OSFLO mounting bracket with quick-snap fasteners and two interchangeable lenses for use in either a 360° high-bay or 360° low-bay general area.

Color: White

UPC Code: 07847741661
Country of Origin : China
RoHS Link: Yes

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 800VA @ 120VAC Ballast, 1200VA @ 277VAC Ballast, 1500VA @ 347VAC Ballast, 2000VA @ 480VAC Ballast, Motor: 1/4 HP Load @ 120V

    Neutral Wire Connection : Required

    Voltage : 120-347 VAC

    Wiring : Line-Black, Load-Red, Neutral-White

  • Warranty

    Warranty : 5-Year Limited

  • Standards and Certifications

    Listings : Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy sensing requirements

    Title 24 Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Environmental Specifications

    Environment : Cold Storage

    Relative Humidity : 20% to 95% non-condensing

    Storage Temperature Range : -40° to 122°F (-40° to 50°C)

  • Product Features

    Application : Cold Storage, Warehouses, Manufacturing facilities, Production facilities, Industrial Areas

    Commissioning : Manual

    Mounting : Fixture Mount

    Product Line : OSFLA

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-20m

  • Mechanical Specifications

    Color : White

    Construction : High-impact, injection molded plastic housing

    Grade : Commercial

    Mounting Type : Fixture Mount

    Sensor Mounting Configuration : External

    Size : Height 4.32" (109.72mm), Width 2.00" (50.8mm), Depth 2.00" (50.8mm)

  • Performance Specifications

    Mounting Height (Ft.) : 8 FT to 40 FT

    Pattern : 360°

  •  Instantly verify fixture operation and wiring connections: “instant ON” closing relay fires lamps in under 5 seconds
  • High Inrush Stability (H.I.S.) Technology:
    • Zero crossing circuitry optimizes relay operation for reliable, long-life operation
    • Robust mechanical latching relay is durable for all load types
  • Auto temperature calibration: automatically adjusts the PIR sensitivity as ambient temperature rises to increase detection of heat movement through the field-of-view
  • Return to last state: for safety and energy savings, the OSFLA contains a latching relay so that in the event power is lost to the device, the device will return to the last known state of the relay
  • False detection intelligence: for increased energy savings and to mitigate nuisance tripping, the super bright LED indicates advanced detection has been activated and the lights will only turn ON when true occupancy has been determined