Loading...
Product added to your list. To view the list, Click Here

Vacancy Sensor with LED NightLight, PIR, Wall Switch, 2100SF, 120-277V, Ivory, USMCA, Decora®

OSS10-INI

Passive Infrared, Vacancy Sensor Wall Switch with Night Light lighting control, 180 degree coverage, 2100 sq ft, ManualON/AutoOFF, Time Delay 30s-30m. Adjustable Blinders, CEC Title 20/24, ETL Listed, RoHS Compliant, 120/208/220/230/240/277v, 50/60Hz, USMCA Compliant, Color: Ivory

The passive infrared (PIR) vacancy sensor detects motion from a heat-emitting source within its field-of-view to automatically switch lights OFF, offering the same performance features as the ODS family of occupancy sensors. OSS10 has the ability to reduce (dim) and turn off the “Guide Light” function with a simple dial setting. The LED NightLight consumes less than 1/2 W providing energy savings and guide lighting when room lights are off. OSS10 is perfect for use in hospitality and health care facilities with night light feature to guide to manual-ON. The adjustable time delay settings of 30 seconds to 30 minutes will automatically turn lights OFF. The NightLight Occupancy Sensor Wall Switch can be used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: Ivory

UPC Code: 078477452608
Country of Origin : Mexico

Product Information

  • Environmental Specifications

    Operating Temperature : 0° to 50°C (32° to 122°F)

    Relative Humidity : 20% to 90% non-condensing

  • Warranty

    Warranty : 5-Year Limited

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Fluorescent: 1200VA @ 120V, 2700VA @ 277V Incandescent: 800W @ 120V, Motor – 1/8 HP @ 120V

    Neutral Wire Connection : Required

    Power Consumption : 120V Nightlight OFF - 190mW, 120V Nightlight ON max - 350mW, 277V Nightlight OFF - 250mW, 277V Nightlight ON max - 410mW

    Voltage : 120/230/277 VAC

    Wiring : Line - Black, Load - Blue, Ground - Green, Neutral - White

  • Product Features

    Application : Hotel and Hospital Restrooms, Conference Rooms, Small Offices, Storage Areas, Classrooms, Lounges, Bathrooms

    Color : Ivory

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : OSS10

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Vacancy

  • Performance Specifications

    Coverage (Sq.Ft.) : 1200

    Pattern : 180°

  • Type

    Product Type : Vacancy Sensor

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83" (47mm), Install Depth 1.35" (34.4mm), Install Height 2.60" (66.2mm)

    Switch Type : Single-Pole, LED Nightlight

  • Standards and Certifications

    Listings : UL/cUL Certified, NOM, can be used to comply with Title 24, Part 6 requirements for occupancy sensing and NYC L48, FCC Compliant

    Title 24 Compliant : Yes

    USMCA Compliant : Yes

  • Fits in standard wallbox and replaces single-pole wall switch; ground and neutral connection required. Gangable with other units
  • Low-profile design eliminates obtrusive “scanning device”look. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices
  • 180° field-of-view provides approximately 2100 SF of coverage
  • Convenient pushbutton provides manual-ON/OFF light switching at any time
  • Two dual element PIR sensors used to widen detection range and double the detection points within the FOV
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected

Related Videos