Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, Multi-Technology (PIR Sensor / Ultrasonic Sensor), Wall Switch, 2400SF, 120-277V, No Neutral, White, Self-Adaptive, auto-ON / auto-OFF Only, Decora®

OSSMT-GQW

Multi-Tech wall box occupancy sensor w/no neutral wire lighting control, AutoON/AutoOFF ONLY (no manual override), 120/208/220/230/240/277v, 50/60Hz, CEC Title 20/24 Compliant, 30s-30m Time Delays, Ambient Light Override, Self Adjusting, Field Configurable, USMCA Compliant, Color: White

Leviton’s OSSMT Multi-Technology Decora Wall Switch Occupancy Sensor is used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications. A wallbox occupancy sensor switch is a lighting control also known as a motion sensor or motion detector, part number OSSMT-GQW.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: White

UPC Code: 078477553749
Country of Origin : Mexico

Product Information

  • Warranty

    Warranty : 5-Year Limited

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Size : Height 4.06" (103.12mm), Width 1.75" (44.45mm), Depth 1.85" (46.99mm), Install Depth 1.35" (34.37mm), Install Height 2.65" (67.26mm)

    Switch Type : Single-Pole

  • Type

    Product Type : Occupancy Sensor

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Performance Specifications

    Coverage (Sq.Ft.) : 2400

    Pattern : 180°

  • Standards and Certifications

    Listings : ETL/cETL Listed FCC Compliant

    Title 24 Compliant : Yes

    USMCA Compliant : Yes

  • Product Features

    Application : Public Restrooms, School Restrooms, Recreational Rooms, Mechanical Rooms

    Color : White

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : OSSMT

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Occupancy

    Time Delay : 30s - 30m

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Incandescent/Tungsten: 800W @ 120V Fluorescent: 1200VA @ 120V 2700VA @ 277V, Motor: 1/4 HP @ 120V

    Motor : 1/4 HP @ 120V

    Neutral Wire Connection : Not Required

    Power Consumption : U/S and PIR: 120V 110mW, 277V 340mW - PIR only: 120V 70mW, 277V 310mW

    Voltage : 120-277 VAC

    Wiring : Line-Black, Neutral-White, Load-Blue, Ground-Green

  • Fast, simple Installation: Fits in a standard wall box and replaces a single-pole wall-switch; neutral and no neutral options available. Sensor can be ganged together with other units in a multiple-switch wall plate.
  • Low-profile design eliminates obtrusive “scanning-device” look. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
  • Vandal resistant PIR lens.
  • Adjustable horizontal field-of-view (PIR may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens). No masking required.
  • LED indicator light flashes when sensor detects motion to verify detection is active. Green flashes for ultrasonic, red flashes for PIR.
  • Time: The delayed OFF time is preset at 30 minutes in the Auto Adapting mode. A choice of four delayed-OFF time settings are available: 30-seconds (for walking test purposes only), 10, 20, and 30 minutes for fixed time and auto adapting. The LED will flash when the adjusting knob is set to the indicated time value.
  • Ambient Light Recognition: Integrated light sensor prevents lights from turning on when the room is adequately illuminated by natural light.
  • Self-Adaptive Technology: Time delay and sensitivity settings are continually adjusted to occupant patterns of use in auto adapt mode.
  • Exclusive Walk-through Feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
  • False detection circuitry.
  • Small Motion Sensitivity (U/S): Ultrasonic technology provides excellent minor motion sensitivity.
  • Ability to disable U/S (OSSMT-M). For added flexibility, OSSMT-G has the ability to disable both PIR or U/S.
  • Exclusive Leviton H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
  • True Zero-Cross Relay switches at the zero crossing point of the AC power curve to ensure maximum contactor life and compatibility with electronic ballasts.

  • mx303643
  • us8115626
  • us8502660

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.