Loading...
Product added to your list. To view the list, Click Here

Vacancy Sensor, Multi-Technology (PIR Sensor / Ultrasonic Sensor), Wall Switch, 2400SF, 120-277V, No Neutral, White, Self-Adaptive, Decora®

OSSMT-GTW

Manual ON multi-tech wall box vacancy sensor w/no neutral wire, 120/208/220/230/240/277v, 50/60Hz, CEC Title 20/24 Compliant, 30s-30m Time Delays, Ambient Light Override, Self Adjusting, Field Configurable, White, USMCA Compliant.

Leviton’s OSSMT Multi-Technology Decora Wall Switch Vacancy Sensor is used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications. A wallbox vacancy sensor switch is a lighting control also known as a motion sensor or motion detector, part number OSSMT-GTW.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: White

UPC Code: 078477612316
Country of Origin : Mexico

Product Information

  • Warranty

    Warranty : 5-Year Limited

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Size : Height 4.06" (103.12mm), Width 1.75" (44.45mm), Depth 1.85" (46.99mm), Install Depth 1.35" (34.37mm), Install Height 2.65" (67.26mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 2400.0

    Pattern : 180°

  • Product Features

    Adjustment : Self-Adjusting

    Application : Retrofit, Private and Executive Offices, Conference Rooms, Storage Areas, Restrooms, Classrooms, Lounges, Training Areas, Multi-Location Switching

    Code Compliance : California Title 24

    Color : White

    Consumption (mA) : N/A

    Device Type : Vacancy Sensor

    Grade : Commercial

    HVAC Relay : N/A

    LED Color : Green and Red

    Mounting : Wall Switch

    Mounting Height (Ft.) : 4 FT

    ON/OFF Configurations : Manual ON/Auto OFF

    Photocell : Internal

    Power Pack : External Power Pack Not Required

    Product Line : OSSMT

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Vacancy

    Standards and Certifications : UL/cUL

    Time Delay : 30s-30m

    Wallplate : Order Separately

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Standards and Certifications

    Listings : ETL/cETL listed Can be used to comply with IECC, ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements and NYCL48, FCC compliant

  • Type

    Product Type : Vacancy Sensor

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 800W@120V INC 1200VA@120V 2700VA@277V FL

    Motor : 1/4 HP @ 120V

    Neutral Wire Connection : Not Required

    Voltage : 120-277 VAC

    Wiring : Line-Black, Neutral-White, Load-Blue, Ground-Green

  • mx303643
  • us8115626
  • us8502660

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos