1-Gang Duplex Outlet/Receptacle Wallplate, Midway Size, Thermoplastic Nylon, Stamped Emergency, Red
PJ8-RE
1-Gang Duplex Device Receptacle Wallplate, Midway Size, Thermoplastic Nylon, Device Mount, Hot Stamped Emergency, Black Lettering Size 3/16-Inch - Red
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477310076
Country of Origin : United States
Product Information
Product Features
Color : Red
Feature : Hot Stamped
Gang : 1
Material : Nylon
Mount : Device
Size : Midway
Standards and Certifications : UL/CSA
Text : Emergency
Type : Duplex
Warranty : 10-Year Limited