Loading...
Product added to your list. To view the list, Click Here

15 Amp, 125 Volt, Surge Power Strip

S2000-PS

DISCONTINUED

Office grade surge strip with ABS plastic enclosure; 120V/15A; 6 ft cord with 5-15Pplug; (9) NEMA 5-15R outlets; 62.5kA Max Surge Current; 2020 Joules - BEIGE

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477275801
Country of Origin : China

Product Information

  • Warranty

    Warranty : 5-Year Limited

  • Material Specifications

    Enclosure : Plastic

    Enclosure Material : ABS Molded Plastic

  • Product Features

    Max Surge Current kA L-N : 67.5kA

    Warranty : 5-Year Limited

  • Standards and Certifications

    ANSI/IEEE Category A, B and C : C-62.41 & 62.45

    NOM : 057

    UL1449 3rd Edition : cULus Listed

  • Performance Data

    Joules Rating : 2020

    MCOV : 150V

    Maximum Surge Current Rating : 62.5kA

    Noise Filtering : -10dB to -20dB (@5M-100MHz)

    Voltage Protection Rating (VPR) L-N, L-G, N-G : 500V, 700V, 700V

  • Electrical Specifications

    Amperage : 15 A

    Cord Length : 6 Foot

    Frequency : 50/60Hz

    Grade : Commercial

    Number of Receptacles : 9

    Surge Protection : Yes

    Surge Technology : MOV

    Voltage : 120 VAC