SGVST-W
Decora Strauss Transformer-Free Volume Control
Leviton’s Decora Strauss Transformer-Free and Transformer- Free Impedance Matching Volume Controls, combined with premium installed speakers, can be used to design a no compromise installed multi-room entertainment system that delivers the best reproduction possible from today’s ultra-wide bandwidth digital sources. In multi-room distributed audio systems, the source of undesirable speaker coloration (usually perceived as a “muffled-inch sound) is often the volume control itself, because the audio transformers (AKA: auto formers) used in conventional controls can actually filter the bass and treble frequencies. The Decora Strauss Transformer-Free Volume Controls use audio-grade Cermetile resistors to change volume levels while leaving the audio signal unaffected, resulting in ruler-flat frequency response across the entire audible frequency range. Moreover, the Decora Strauss Transformer-Free Volume Controls eliminate the problem of “saturation-inch associated with conventional volume controls with their ability to instantaneously handle the full peak output power of any consumer-grade amplifier on the market today. The award-winning Decora Strauss Transformer-Free Matching Controls are available in two versions: regular and Impedance-Matching.
UPC Code: 078477247822
Country of Origin : Mexico
Product Information
Mechanical Specifications
Attenuator Type : Transformer-Free
Mounting Location : Wall Mount
Switch Positions : Precision 12-Position
Technology : Digital
Material Specifications
Color : White
Resistor Type : Cermetile
Product Features
Attenuator Type : Transformer-Free
Mounting Location : Wall Mount
Power Handling Peak : 200 Watts Peak
Power Handling RMS : 100 Watts RMS
Style Name : Leviton Spec-Grade Sound
Switch Positions : Precision 12-Position
Switch Type : Slide
Type : Volume Control
Dimensional Data
Depth : 2.50 Inch/63.5 mm
Height : 4.06 Inch/103.2 mm
Width : 1.31 Inch/33.4 mm
Performance Data
Frequency Response : 20Hz-20kHz +/- 1dB
Impedance : 2-16 Ohms Nominal 8 Ohms
Power Handling Peak : 200 Watts Peak
Power Handling RMS : 100 Watts RMS
- Features Decora® slide control with precision 12-positon switch (including full OFF position)
- Transformer-Free attenuation technology ensures linear frequency response, signal integrity and high power handling ability
- Cermetile resistors replace conventional autoformers to preserve audio signal purity
- Detachable cable connector is compatible with all standard speaker wire sizes (14-18 gauge)
- Decora® brand designer styling adds an elegant touch to any décor
- Can be used outdoors when mounted with any compatible Decora® all weather cover
- Provides the ability to adjust the volume of a pair of stereo speakers within a single listening zone
- Designed to be mounted in a single-gang wallswitch box
- Connector type: 0.200” eight pin in-line straight Phoenix plug with screw terminals (included)