Loading...
Product added to your list. To view the list, Click Here

1-Gang Duplex Receptacle Wallplate, Midway Size, Non-Magnetic Stainless Steel

SSJ8-40

Wallplate, 1-Gang Duplex Receptacle, Midway Size - STAINLESS STEEL

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

UPC Code: 078477278192
Country of Origin : China

Product Information

  • Standards and Certifications

    Standards and Certifications : UL/CSA

    Warranty : 10-Year Limited

  • Material Specifications

    Color : Stainless Steel

    Construction : Metal

    Finish : Satin

    Gang : 1

    Material : 302 Stainless Steel

    Size : Midway

    Type : Duplex

  • Dimensional Data

    Dimensions (H x W x D): in : 4.875 x 3.125 x 0.260