Loading...
Product added to your list. To view the list, Click Here

TTKIT-BG

DISCONTINUED
Color Change Kits for True Touch Dimmer - Brown-Gold Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.
UPC Code: 078477011119
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Brand : True Touch

    Color : Brown-Gold

    Device Type : Dimmer

    Standards and Certifications : UL/CSA

    Style Name : True Touch

    Warranty : 2-Year Limited