GreenMAX® Relay Control Panels are built by the industry, for the industry. Changing the industry standard for Relay Control Panels, GreenMAX maximum protection with the industry leading Short Circuit Current Rating (SCCR) of 25,000A at 277VAC. Featuring a modular design for total installation flexibility and labor savings, empty Cabinet enclosures, Command Modules and Relay Insert Panels are shipped separately to minimize handling and subsequent damage during installation. Relay options include integrated dimming, daylight harvesting and smart metering capabilities for integrated lighting control. Programming and monitoring GreenMAX is quickly and simply done via the portable Handheld Display Unit (HDU) allowing onsite or remote access. Designed for the contractor, specifier and end user, GreenMAX offers the smart choice for performance, reliability, flexibility and energy savings of any relay control available.
FEATURES
GreenMAX System
- Highest Short Circuit Current Rating (SCCR) of 25,000A at 277VAC for maximum equipment performance
- Robust latching Relay Modules are rated 30A general fluorescent ballast and 20A incandescent in 1-pole and 2-pole configurations with the same footprint, available with or without the Return to Closed (RTC) functionality
- Dimming control with Dimming and Switching Relay Modules
- Smart metering with Voltage and Current Sensing Relay Modules
- Daylight harvesting capabilities
- Programming and monitoring of the system is done with a portable Handheld Display Unit (HDU) in the space being controlled rather than from the electrical room
- Modular system was designed to ship the empty cabinet enclosure, complete with doors and covers, to the job site to make installation of the cabinet and conduits easier
- Supports native network protocols of BACnet/IP, Ethernet, and LumaCAN to simplify configuration and ensure start simplicity
- Accommodates low voltage inputs such as occupancy sensors, photocells, contact closures, and switches - connect using the onboard Low Voltage Input Card or remotely in the Remote Input Cabinet
- Wiring area covers conceal the circuit wiring and provide maximum arc flash protection when installed
- Custom engraving available on digital switches and wall plates
GreenMAX Relay Cabinets
- Empty Cabinet enclosures ship separately from electronic components making the Cabinets lighter and easier to handle and requiring less effort to install
- Empty Cabinet also provides unobstructed access to conduit entry points and reduces the risk of damaging electronics
- Increased arc flash protection - the cabinet door opens to expose only the low voltage area of the cabinet
- Remote Low Voltage Panels allow the connection points of the low voltage wiring enclosure to be installed closer to the devices it serves, reducing wiring and labor costs and making commissioning or trouble-shooting easier
- Takes only eight screws to assemble the internal Relay Insert Panels and Command Module of a 48-Relay GreenMAX Cabinet
- To further minimize handling and damage to the electronic components, Leviton can ship the Command Modules (processor and power supply), Relay Insert Panels, and Relay Modules later in the project schedule or as required
GreenMAX Relay Modules
- Robust models are 1-pole or 2-pole latching relays that share the same physical footprint, allowing the optimal mix of Relays to be customized for each application
- Self-contained Dimming and Sensing Relay Module in 1-pole configurations features daylight harvesting capabilities
- Voltage and Current Sensing Relay Module in 1-pole and 2-pole configurations allow "smart metering" to determine the actual load usage of the individual circuit and alerts the user that a device is not working properly
- All Relays are latching with a manual actuator that allows users to manually bypass the system to turn lights on or off without a CPU or power
- Change of state confirmation - Relays report positional information to the processor; if the Relay changes position by either the manual actuator or other means, the positional discrepancy will be reported to the Handheld Display Unit (HDU)
GreenMAX Hand Held Display Unit (HDU)
- Allows programming, system configuration, and scheduling to be done in the space being controlled rather than the electrical room to make commissioning and start-up functions easier
- Controls the entire GreenMAX system from any convenient network access point - Relay Cabinets, Switches, or Remote Low Voltage Panels
- Provides interface with all devices and Relays in the system
- One HDU can be used for multiple systems
Enclosures
Increased arc flash protection – the cabinet door opens to expose only the low voltage area of the cabinet. Empty Enclosure Ships Separately From
Electrical Components.
View Part Numbers
COMMAND MODULES
Native communication network protocols– BACnet, Ethernet, and LumaCAN – are built into each GreenMAX Command Module(processor) to offer unparalleled connectivity.
View Part Numbers
Relay Insert Panels
Relay insert panels feature hooks that insert into the cabinet; each panel takes only two screws to install.
View Part Numbers
RELAY MODULES
Relay Modules Rated at 30A General Fluorescent Ballast and 20A Incandescent. All GreenMAX relay modules have a 25,000A Short Circuit Current Rating (SCCR) at 277V for increased reliability and durability.
View Part Numbers
REMOTE INPUTS WITH POWER SUPPLY
Remote low voltage input cabinets can be installed closer to the devices they serve (such as occupancy sensors, LV switches and photocells) to reduce wiring
and labor and provide additional power.
View Part Numbers
HANDHELD DISPLAY UNIT (HDU)
Manage the GreenMAX system(s) remotely from any network device location. Programming and Monitoring of the System is Done with the Exclusive Handheld Display Unit (HDU).
View Part Numbers
Digital Switches
Leviton GreenMAX Digital Switches are 100% digital. Specifically designed for use with GreenMAX Relay Control Panels.
View Part Numbers
GreenMAX® Modular Design
Featuring a modular design for total installation flexibility and labor savings, empty Cabinet enclosures, Command Modules and Relay Insert Panels are shipped separately to minimize handling and subsequent damage during installation.
View Video
GreenMAX® HDU
Basic Navigation for the GreenMAX® HDU.
View Video