Leviton's patented VertiGO Zero-U Patch Panels offer unprecedented versatility for a wide range of installations. VertiGO can share mounting hardware with servers or other existing equipment, and where traditional cabinet space is lacking, VertiGO can be mounted to a ladder tray, wire basket, directly to the wall, under a raised floor, or even onto modular furniture.
VertiGO addresses three major data center issues: density, cooling, and appearance. Mounting vertically along a back cabinet rail allows more terminations than would otherwise be possible. Cables can be routed along the cabinet outer edges to improve airflow. The low-profile design fully covers the connections, providing the clean look managers seek.
- All styles sold empty, with either QuickPort® or Opt-X® style openings
- Zero-U uses no rack space
- Low-profile design fully covers connections
- Improves cabinet center airflow by routing rear cable along outer edges
- Styles with 3" and 6" channels provide additional cable management space
- Hinged doors provide easy access to termination field
- Magnifying lens label holders facilitate easy reading
- Supports copper and fiber installations
Recommended Applications:
Any Size Cabinet
Ladder Tray
Wire Basket
Raised Floor Enclosure
Modular Furniture
Wall-Mount