|
Leviton.com >
Entertainment >
All Leviton Products >
Lighting Controls (Box Mounted) >
Occupancy Sensors >
Wall Switch
> IPP0R-1LW
|
 |
ZOOM
Color: White
|
 |
 |
IPP0R-1LW
|
|
UPC Code: 07847730496
|
|
| Description |
Manual-On Occupancy Sensor Remote, 15A 120VAC, 60Hz, provides 3-way occupancy detection when used with an IPP15 or Vizia Dimmer, 180 Degree, 900 Sq. Ft. Coverage, Decora Passive Infrared Wall Switch- White, California Title 24 2005 Compliant
|
| Additional Product Information |
|
|
|
| Product Features |
| Switch Type: | 3-Way Manual ON Remote |
| Adjustment: | Manual |
| Sensor Technology: | Passive Infrared |
| Pattern Degrees: | 180 |
| Coverage Range Sq. Ft.: | 900 |
| Time Adjustment: | 30s-30m |
| Load Rating: | 15 Amp |
| Voltage: | 120 Volt AC 60Hz |
| Neutral: | Required |
| Color: | White |
| Standards and Certifications: | UL/CSA |
| Warranty: | 5-Year Limited |
| Code Compliance: | California Title 24 2005 |
|
| Features and Benefits |
-
Manual-ON/Automatic OFF operation in accordance with California Title 24 2005 requirements
- Low-Profile design eliminates an obtrusive "scanning device" look. Elegant Decora styling compliments any interior and coordinates with leviton's popular line of Decora wiring devices
- 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
- Convenient push-button provides Manual ON/OFF light switching at any time
- Segmented fresnel lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected
- Horizontal field of view may be adjusted between 180 and 32 degrees of arc by using internal blinders located on either side of the lens
- Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds (for walking test), 10 minutes, 20 minutes and 30 minutes
- LED Indicator Light flashes when sensor detects motion to verify detection is active
- Unit can be used for 120V lighting. Compatibile with both electronic and magnetic ballasts or 1/2 HP loads
- Relay switches at zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts
- Fits in standard wallbox, provides 3-Way operation when used with IPP15 Series Sensor or 120V Vizia Dimmer
- Requires a neutral (white) wire connection
- UL Listed and CSA Certified, complies with California Title 24 2005 Energy Code and FCC regulations
- Five-Year Limited warranty
|
|
|
|
|
|
|
|
 |
 |
 |
|
|
© 2006-2010 Leviton Manufacturing Co., Inc. All rights reserved.
|
|
| |
|