|
|
|
 |
ZOOM
Color: Alabaster
NEMA: 5-20R
|
 |
 |
AC320-W
|

*Disclaimer
|
UPC Code: 07847728999
| Country of Origin: | Mexico
- *Eligible for ARRA funded projects > $7,443,000
|
|
|
| Description |
20 Amp, 125 Volt, NEMA 5-20R, 2P, 3W, Acenti Triplex Receptacle, Straight Blade, Premium Grade, Self Grounding, Back & Side Wired, Nickel-Plated Steel Strap, - Alabaster
|
| Additional Product Information |
|
|
|
| Product Features |
| Grounding: | Self Grounding |
| Amperage: | 20 Amp |
| Voltage: | 125 Volt |
| NEMA: | 5-20R |
| Pole: | 2 |
| Wire: | 3 |
| Termination: | Back & Side |
| Face Material: | Engineering Grade Polymer |
| Body Material: | Nylon |
| Strap Material: | Nickel-Plated Steel |
| Color: | Alabaster |
| Standards and Certifications: | UL/CSA |
| Warranty: | 5 Year Limited |
| Available Colors: | W-Albstr E-Onyx G-Slate D-Drftwd S-Sand Q-Quartz |
|
| Features and Benefits |
-
Industry's First Intregrated Triplex Receptacle
- Provides three outlets that can accept 3 plugs simultaneously, eliminating the cluttered look of power-strips or necessity for multi-outtlet adapters
- Efficient construction with consistant form factor
- Innovative contoured geometry offers an exclusive aesthetic design
- Flawless multigang installation with no dividers or frame between devices
- All visible surfaces molded from engineering-grade polymer for uniformity and flawless color match
- Subtle, matte finish complements fine decor
- Listed to UL498 and Certified to CSA C22.2 No. 42
- Premium Grade with Five-Year Limited Warranty
|
|
| AC Horsepower Ratings |
| At Rated Voltage: | 1 HP |
|
| Electrical Specifications |
| Dielectric Voltage: | Withstands 2000V per UL498 |
| Current Limiting: | Full Rated Current |
| Temperature Rise: | Max 30C after 100 cycles OL at 150 percent rated current |
|
| Environmental Specifications |
| Flammability: | Rated V-2 per UL94 |
| Operating Temperature: | -40C to 60C |
|
| Material Specifications |
| Face Material: | Engineering Grade Polymer |
| Body Material: | Nylon |
| Line Contacts: | Brass .031 Thick |
| Terminal Screws: | Brass 10-32 |
| Grounding Screw: | Brass 8-32 |
| Strap Material: | Nickel-Plated Steel .050 Thick |
| Clamps: | Nickel-Plated Brass |
| Ground Clips: | Brass |
| Available Colors: | W-Albstr E-Onyx G-Slate D-Drftwd S-Sand Q-Quartz |
|
| Mechanical Specifications |
| Terminal ID: | Brass-Hot, Green-Ground, White-Neutral |
| Terminal Accom.: | 14-10 AWG |
| Product ID: | Ratings are permanently marked on device |
|
| Standards and Certifications |
| NEMA: | WD-1 & WD-6 |
| ANSI: | WD-6 |
| UL498: | File E13399 |
| CSA C22.2 No. 42: | File 152105 |
| NOM: | 057 |
|
|
|
|
|
|
|
 |
 |
 |
|
|
© 2006-2010 Leviton Manufacturing Co., Inc. All rights reserved.
|
|
| |
|