|
|
|
 |
ZOOM
Color: Ivory
NEMA: 1-15R
|
 |
 |
5000-I
|

*Disclaimer
|
UPC Code: 07847720370
| Country of Origin: | Mexico
- *Eligible for ARRA funded projects > $7,443,000
|
|
|
| Description |
15 Amp, 125 Volt, NEMA 1-15R, 2P, 2W, With Ears Duplex Receptacle, Straight Blade, Residential Grade, Non-Grounding, T-SLOT, Side Wired, Steel Strap, - Ivory
|
| Additional Product Information |
|
|
|
| Product Features |
| Grounding: | Non-Grounding |
| Feature: | T-SLOT |
| Amperage: | 15 Amp |
| Voltage: | 125 Volt |
| NEMA: | 1-15R |
| Pole: | 2 |
| Wire: | 2 |
| Termination: | Side |
| Face Material: | Thermoplastic |
| Body Material: | Thermoplastic |
| Strap Material: | Steel |
| Color: | Ivory |
| Standards and Certifications: | NON UL |
| Warranty: | 2 Year Limited |
|
|
|
|
|
|
|
 |
 |
 |
|
|
© 2006-2010 Leviton Manufacturing Co., Inc. All rights reserved.
|
|
| |
|