Home      Sign In      My Lists     Knowledgebase     Customer Support      Where To Buy
  
Country         Search
   
Wiring Devices   Products   Library   ez-Tools   Commercial   Industrial   Residential   Made To Order   Technical Support  
  All Leviton Products   
  Commercial   
  Residential   
  Industrial   
  ez-Learn   
  Ez-Configurator   
  MTO   
 


ZOOM
 




Color: Alabaster

LC IMG EZ COLOR ALABASTER.JPG

NEMA: 5-20R

LC IMG EZ NEMA 5-20R.JPG

AC320-W



*Disclaimer
UPC Code: 07847728999

Country of Origin:  Mexico  - *Eligible for ARRA funded projects > $7,443,000

Description
20 Amp, 125 Volt, NEMA 5-20R, 2P, 3W, Acenti Triplex Receptacle, Straight Blade, Premium Grade, Self Grounding, Back & Side Wired, Nickel-Plated Steel Strap, - Alabaster

Additional Product Information
Product Features
Grounding: Self Grounding
Amperage: 20 Amp
Voltage: 125 Volt
NEMA: 5-20R
Pole: 2
Wire: 3
Termination: Back & Side
Face Material: Engineering Grade Polymer
Body Material: Nylon
Strap Material: Nickel-Plated Steel
Color: Alabaster
Standards and Certifications: UL/CSA
Warranty: 5 Year Limited
Available Colors: W-Albstr E-Onyx G-Slate D-Drftwd S-Sand Q-Quartz

Features and Benefits
  • Industry's First Intregrated Triplex Receptacle
  • Provides three outlets that can accept 3 plugs simultaneously, eliminating the cluttered look of power-strips or necessity for multi-outtlet adapters
  • Efficient construction with consistant form factor
  • Innovative contoured geometry offers an exclusive aesthetic design
  • Flawless multigang installation with no dividers or frame between devices
  • All visible surfaces molded from engineering-grade polymer for uniformity and flawless color match
  • Subtle, matte finish complements fine decor
  • Listed to UL498 and Certified to CSA C22.2 No. 42
  • Premium Grade with Five-Year Limited Warranty
AC Horsepower Ratings
At Rated Voltage: 1 HP

Electrical Specifications
Dielectric Voltage: Withstands 2000V per UL498
Current Limiting: Full Rated Current
Temperature Rise: Max 30C after 100 cycles OL at 150 percent rated current

Environmental Specifications
Flammability: Rated V-2 per UL94
Operating Temperature: -40C to 60C

Material Specifications
Face Material: Engineering Grade Polymer
Body Material: Nylon
Line Contacts: Brass .031 Thick
Terminal Screws: Brass 10-32
Grounding Screw: Brass 8-32
Strap Material: Nickel-Plated Steel .050 Thick
Clamps: Nickel-Plated Brass
Ground Clips: Brass
Available Colors: W-Albstr E-Onyx G-Slate D-Drftwd S-Sand Q-Quartz

Mechanical Specifications
Terminal ID: Brass-Hot, Green-Ground, White-Neutral
Terminal Accom.: 14-10 AWG
Product ID: Ratings are permanently marked on device

Standards and Certifications
NEMA: WD-1 & WD-6
ANSI: WD-6
UL498: File E13399
CSA C22.2 No. 42: File 152105
NOM: 057



     

   © 2006-2010 Leviton Manufacturing Co., Inc. All rights reserved. Home      Press      Careers      Contact Us      Privacy      Disclaimer      Terms      Logowear