|
|
|
 |
ZOOM
Color: Blue
NEMA: 5-15R
|
 |
 |
5280-B
|
|
UPC Code: 07847700884
| Country of Origin: | Please Contact Customer Service
|
|
|
| Description |
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Decora Plus Duplex Receptacle, Straight Blade, Industrial Grade, Self Grounding, Surge w/ Indicator Light, Back & Side Wired, Steel Strap, - Blue
|
| Additional Product Information |
|
|
|
| Product Features |
| Amperage: | 15 Amp |
| Voltage: | 125 Volt |
| Grade: | Commercial/Industrial Grade |
| Alarm Indicator(s): | LED Only |
| Grounding: | Standard Ground |
| Color: | Blue |
| Tamper Resistant: | No |
| Feature: | Surge |
| NEMA: | 5-15R |
| Pole: | 2 |
| Wire: | 3 |
| Termination: | Back & Side |
| Strap Material: | Steel |
| Standards and Certifications: | UL/CSA |
| Warranty: | 10 Year Limited |
|
| AC Horsepower Ratings |
| At Rated Voltage: | 1/2 HP |
|
| Electrical Specifications |
| Dielectric Voltage: | Withstands 2000V per UL498 |
| Current Limiting: | Full Rated Current |
| Temperature Rise: | Max 30C after 250 cycles OL at 200 percent rated current |
|
| Environmental Specifications |
| Flammability: | Rated V-2 per UL94 |
| Operating Temperature: | -40C to 60C |
|
| Material Specifications |
| Face Material: | Thermoplastic Nylon |
| Body Material: | Thermoplastic Nylon |
| Line Contacts: | Brass Triple-Wipe |
| Terminal Screws: | Brass 10-32 |
| Grounding Screw: | Brass 8-32 |
| Yoke: | Zinc-Plated Steel |
| Clamp Nuts: | Zinc-Plated Steel |
| Ground Clips: | Brass-Plated |
|
| Mechanical Specifications |
| Terminal ID: | Brass-Hot, Green-Ground, White-Neutral |
| Terminal Accom.: | 14-10 AWG |
| Product ID: | Ratings are permanently marked on device |
|
| Performance Data |
| MCOV: | 150V rms |
| Joules Rating: | 720 |
| Max Surge Current L-N: | 24kA |
| Noise Rejection: | -30dB at 500kHz-30MHz |
| UL1449 Impulse 6kV/500A L-N: | 400V |
| Diagnostics: | Indicator Light |
|
| Standards and Certifications |
| NEMA: | WD-6 |
| ANSI: | C-73 |
| UL498: | File E13399 |
| UL1449 Std. 2nd Edition: | File E146315 |
| CSA C22.2 No. 42: | File 152105 |
| NOM: | 057 |
|
|
|
|
|
|
|
 |
 |
 |
|
|
© 2006-2010 Leviton Manufacturing Co., Inc. All rights reserved.
|
|
| |
|