Leviton's eXtreme® 6+ Recessed Angled Patch Panel features a unique dual-recessed design that easily routes cables into vertical managers, frees up vertical rack space and keeps terminations within a standard 3" rack depth. Designed for high megabit applications, the eXtreme 6+ Angled Patch Panel has 48 ports, and includes Leviton’s unique "Retention Force Technology" for consistently robust performance over the life of the system.
eXtreme 6+ System components meet or exceed the requirements for channel/component-level performance per TIA/EIA Category 6, and are part of Leviton's high-performance eXtreme 6+ System, which delivers reliable, error-free transmission in an active, real-time network environment. Leviton eXtreme 6+ Recessed Patch Panels are backed by our Lifetime Warranty on all certified installations.
Related Information for this Product:
Select Individual Products For Additional Documentation
|