Installing a large commercial building network? Wiring a residence for Internet or home theater? Follow this guide to make sure you comply with industry standards. Features 96 pages of text, photos and wiring diagrams.
The material in the Wiring Strategies Guide is the property of Leviton Voice and Data Division and is copyright protected. Leviton Voice and Data allows limited reproduction or reference of material from the Wiring Strategies guide when used for Editorial or Educational purposes, under the condition that each instance the source is identified by the accompanying phrase: Copyright Leviton Voice & Data Wiring Strategies.
To apply for permission to reproduce portions of this guide, please email info@levitonvoicedata.com and provide details for usage
Chapter Downloads
Chapter 1 - Telecommunications Standards Overview
- EIA/TIA Standards Overview
- The Category Rating System for Unshielded Twisted Pair
- Specs for Levels, Categories and Emerging Standards
- Other Network Applications
- 150 ohm STP, 100VG-ANYLAN, 100Base-T, Gigabit Ethernet, 1000Base-T, ATM
- Other Important Information
- Safety and Installation Information
Chapter 2 - Residential and Light Commercial Installation Practices
- Wiring Overview-Circuits, Polarity, Color Codes
- Installation Practices
- Tips on Quality Installations
- Residential Wiring Diagrams
Chapter 2T - Testing & Troubleshooting Residential/Light Commercial Systems
- Tools
- Rough-in Wiring Tests
- Final Verification Testing
- Testing Security Systems
Chapter 3 - Copper Cabling for Commercial Applications
- Benefits of TIA-568-A Compliance
- 100Ω UTP Cabling Systems
- 150ohm STP Cabling Systems
- Telecommunications Closets
- Cabling System Administration (TIA-606)
- Do/Don't Installation Photos
Chapter 3T - Testing & Troubleshooting Copper Cabling Systems
- Overview
- Testing Benefits
- Definition of Channel vs. Link
Chapter 4 - Fiber Optic Installations (The TIA-568-A Standard)
- Overview of Fiber Optic Technology
- Fiber Cable Construction
- Optical Fiber Transmission
- Installing Optical Cable
- Handling Fiber Optic Cable
- Fiber Optic Cable Termination
- Fiber Connectors
- Cross Connect Panels & Workstation Outlets
Chapter 4T - Testing & Troubleshooting Fiber Optic Wiring Systems
- System Verification Testing
- Test Equipment
- Required Tests
- Testing Procedure
- Bandwidth Verification
- Other Things To Do Before Start-Up
- Troubleshooting
Appendices
- Glossary of Terms from 'ATM' to 'UTP'
- Network Diagrams
- Jack Pin Designations & Color Codes
- USOC Color Codes
- Standards Document Contact Information
- Product Ordering Guide
|