|
Reduce Installation Time & Labor Costs
Leviton's copper trunk cable assemblies are the ideal solution for data centers
and other applications where speed of installation is important. Factory termination
and testing simplify installation, saving time and labor as compared to field
terminated installation. Assemblies are custom configured in pre-engineered
lengths with connectors to meet the specific needs of each application.
A braided sleeve bundles individual cables into an aesthetic and cohesive trunk
assembly while the included pulling eye protects terminations during shipment,
ensuring easy and efficient installation. For more information and product configuration, please download the Copper Trunks Product Information Sheet.
Copper Trunk Cable Features & Benefits
- Fast and easy installation with reduced labor costs
- Braided sleeve and included pulling eye ensure "snag-free" installation
- UTP connectors utilize Leviton's patented Retention Force Technology (RFT)
for consistent system reliability
- Plugs utilize clear SlimLine design which includes a "snagless" strain relief
boot (SlimLine plugs available for UTP CAT 5e and CAT 6 only)
- Cable assemblies are 100% factory tested, with test results included
for each link
- Pre-terminated cable assemblies are eligible for the Leviton Lifetime Product
and System Performance Warranty without further testing after installation
(Configurations with "open" termination option will require testing after
field termination)
- Terminated ends offered in either "staggered" or "even" cut. Customized
breakout length from braided sleeve improves flexibility during installation
and appearance after installation
- Each trunk assembly receives an individualized serial number, and individual
cables are numbered relative to that serial number (Custom labeling
available on request)
|