Home      Sign In      My Lists     Knowledgebase     Customer Support      Where To Buy
  
Country         Search
   
About NS   Products   Solutions   Copper   Fiber   Power   Wireless   Contractors   News & Events   Support  
  About Network Solutions   
  Career Opportunities   
  Go Green   
  International   
  Branding   
  Contact Us   
  Data Center   
  Healthcare   
  Government   
  Education   
  MDU   

 
Meru/Leviton Centralized Wireless Solution

Meru/Leviton :: Centralized Wireless Solution  

Leviton and Meru have joined together in a strategic partnership to focus on the provision of a complete wired/wireless solution.  This partnership brings Meru's unique wireless technology together with Leviton's next generation telecommunications and high-speed data technologies.

Meru's wireless technology creates a single-channel network, providing the benefits of much higher bandwidth, higher through-put, and toll-quality QoS for voice applications when compared to legacy WLAN vendors.  In addition, Meru Networks solutions require minimal site planning and configuration, which simplifies the installation process.

Features and Benefits

  • No RF expertise required to deploy and manage
  • One wireless network for Voice & Data
  • Seamless handoffs across Access Points (APs) for true mobility
  • Guaranteed high priority delivery of Business Critical applications
  • True 802.11 b/g performance in mixed radio environments
  • Low total cost of ownership
  • Higher density per AP means fewer APs need to be deployed
  • No need for costly site surveys
  • Coordinated network reduces the need for ongoing support

Access Points & Radio Switches

Description
Part No.
Single Radio 802.11 a/b/g Access Point with 2 Dual Band 802.11 a/b/g Omnidirectional Antennas - 2.4 GHz (2dBi) and 5 GHz (3 dBi). (Meru P/N MN-AP201) MN0AP-201
Dual Radio 802.11 a/b/g Access Point with 2 Dual Band 802.11 a/b/g Omnidirectional Antennas - 2.4 GHz (2dBi) and 5 GHz (5 dBi). (Meru P/N MN-AP208) MN0AP-208
Dual Radio 802.11 a/b/g Access Point with 2 Dual Band 802.11 a/b/g Omnidirectional antennas - 2.4 GHz (2dBi) and 5 GHz (3 dBi). (Meru P/N MN-AP150) MN0AP-150
Dual Radio 802.11 a/b/g Access Point for use in harsh environments, indoors or outdoors. (Meru P/N MN-OAP180) MN0AP-180
Single Radio 802.11a/b/g/n Access Point Includes 3 Dual Band 802.11 a/b/g/n Omnidirectional Antennas -  2.4 GHz (2 dBi) and 5 GHz (3 dBi). Includes mounting bracket and screws. (RP SMA Female connector for external antenna attachment.)  (Meru P/N MN-AP310) MN0AP-310
Dual Radio 802.11n Access Point with 1 a/b/g radio and 1 a/b/g/n radio. Includes 6 Dual Band 802.11 a/b/g/n Omnidirectional Antennas - 2.4 GHz (2 dBi) and 5 GHz (3 dBi). a/b/g radio is software upgradeable to a/b/g/n at an additional price. Includes mounting bracket and screws. (RP SMA Female connector for external antenna attachment.) (Meru P/N MN-AP311) MN0AP-311
Dual Radio 802.11a/b/g/n Access Point Includes 6 Dual Band 802.11 a/b/g/n Omnidirectional Antennas - 2.4 GHz (2 dBi) and 5 GHz (3 dBi). Includes mounting bracket and screws. (RP SMA Female connector for external antenna attachment.) (Meru P/N MN-AP320) MN0AP-320
Meru Radio Switch, RS4000 with 4 802.11a/b/g radios, external antenna connectors. (Meru P/N MN-RS4000-BWW) MNRS4-BWW
Meru Radio Switch, RS4000 with 4 802.11a/b/g radios, external antenna connectors. (Meru P/N MN-RS4000-BWW-180) MNRS4-180
Meru Radio Switch, RS4000 with 4 802.11a/b/g radios, external antenna connectors. (Meru P/N MN-RS4000-BHE) MNRS4-BHE
 

Wireless Controllers & Accessories

Description
Part No.
MC5000 Chassis (6RU, 5-slot) w/ two fan trays, two shelf manager modules, two power supply modules (AC 100-240V Auto). (Meru P/N MN-MC5K-HA) MNC5K-0HA
Base MC5000 Chassis (6RU, 5-slot) w/ two fan trays, one shelf manager module, and one power supply module (AC 100-240V Auto). (Meru P/N MN-MC5K-BA) MNC5K-0BA
Chassis shelf manager module for MC5000 Chassis. (Meru P/N MN-MC5K-SHM) MNC5K-SHM
Wireless Controller Blade for MC5000 chassis w/ 4-port Copper GbE module. Supports up to 200 APs. (Meru P/N MN-MC5K-BLK1C4) MNC5K-1C4
Wireless Controller Blade for MC5000 chassis w/ 2-port Fiber SFP GbE module. Supports up to 200 APs. (Meru P/N MN-MC5K-BLK1F2) MNC5K-1F2
Power Supply Module for MC5000 chassis. (Meru P/N MN-MC5K-PS) MNC5K-0PS
Meru E(z) RF Coverage Planner - Software for Planning RF Coverage and Survey of Existing RF coverage. Optimized for Meru Virtual Cell environment. Operates on Windows 2000 and Windows XP platforms. (Meru P/N MN-EZRF-COV-PLNR) MNEZR-PNR
 

Controllers

Number of Access Points
Meru Part No.
Leviton Part No.
1-5 APs MN-MC505-xx MN505-MC1
1-15 APs MN-MC1015-xx MN015-MC2
1-25 APs MN-MC3025-xx MN025-MC4
1-30 APs MN-MC1030-xx MN030-MC3
1-50 APs MN-MC3050-xx MN050-MC5
1-75 APs MN-MC3075-xx MN075-MC6
1-100 APs MN-MC3100-xx MN100-MC7
1-150 APs MN-MC3150-xx MN150-MC8
 

Hazardous Activities Disclaimer .  YOU EXPRESSLY ACKNOWLEDGE AND AGREE THAT THE PRODUCTS YOU HAVE PURCHASED FROM MERU NETWORKS AND ITS DISTRIBUTORS AND RESELLERS WILL NOT BE USED, DESIGNED, TESTED, OR MANUFACTURED FOR USE OR RESALE IN APPLICATIONS WHERE THE FAILURE, MALFUNCTION, OR ANY INACCURACY OF THE PRODUCTS CARRIES A RISK OF DEATH OR SERIOUS PHYSICAL OR EN V IRONMENTAL HARM INCLUDING, BUT NOT LIMITED TO, USE IN NUCLEAR FACILITIES, AIRCRAFT NAVIGATION OR COMMUNICATION, EMERGENCY SYSTEMS, LIFE SUPPORT SYSTEMS OR OTHER MEDICAL PURPOSES, OR ANY OTHER APPLICATIONS WITH A SIMILAR DEGREE OF POTENTIAL HAZARD.  YOU ARE HEREBY PLACED ON NOTICE THAT YOU WILL BE SOLELY RESPONSIBLE FOR, AND AGREE TO INDEMNIFY MERU NETWORKS AND ITS DISTRIBUTORS AND RESELLERS AGAINST, ANY AND ALL LOSSES, LIABILITIES, DAMAGES, COSTS AND EXPENSES RELATED TO ANY RESALE OR USE OF THE PRODUCTS IN APPLICATIONS THAT MAY POSE POTENTIAL HAZARD AS DESCRIBED IN THIS PARAGRAPH.

 

   © 2006-2010 Leviton Manufacturing Co., Inc. All rights reserved. Home      Press      Careers      Contact Us      Privacy      Disclaimer      Terms      Logowear