Home      Sign In      My Lists     Knowledgebase     Customer Support      Where To Buy
  
Country         Search
   
About   Products   Solutions   Library   ez-Tools   Affiliates   Distribution   OEM   Retail   International   What's New  
  About Leviton   
  Corporate Brochure *NEW*   
  A Century of Success   
  Press   
  Join Our eMailing List   
  Trade Shows   
  RoHS   
  Career Opportunities   
  Branding   
  Locations   
  Contact Us   
  Healthcare   
  ez-Biz   
  ez-Learn   
  ez-Configurator   
  OEM Home   
  How to Buy   
  Whats New   
  Press/News   
  OEM Literature   
  Retail Home   
  Product Information   
  How To   
  Merchandising   
  Energy Smart Living   
  Press   
  Corporate Brochure *NEW*   
  Products   
  Trade Shows   

Leviton.com >  SECTOR™
SECTOR™

SECTOR™

Leviton’s SECTOR™ Intelligent Ballast and Lighting Control System combines several energy saving technologies – occupancy sensing, daylight harvesting and dimming – into one conveniently integrated system. This topology free system uses the same wiring type for all SECTOR™ components and accessories making it one of the easiest lighting control systems to install. To further simplify installation, all components are on a single bus, with accessories connected to the network, not the ballast. The SECTOR™ family of products provides a scalable solution that offers maximum flexibility and maximum coverage in any application – from a single room to a campus of buildings.
 
SOFTWARE
 
SectorNET Graphical User Interface Software (GUI) without PDO.zip (259mb) (posted 11/13/2009)
SectorNET PD option and service.zip (394mb) (posted 11/20/2009)
 
BENEFITS OF SECTOR™
 
Leviton's SECTOR™ Intelligent Ballast and Lighting Control System provides you with a simple and easy solution to meet your every building requirement.
 
  • Energy Savings. Combines occupancy sensing, daylight harvesting and dimmable lighting energy saving technologies in one integrated system.
  • Code Compliance. Satisfy energy codes and meet performance requirements of energy standards.
  • Easy to Design. Expandable, flexible, topology-free, polarity-free – from one room to a campus of buildings.
  • Easy to Install. Components are on a single bus using the same wiring throughout the system with all accessories connected to the network, not the ballast.
  • Easy to Maintain. Easy system configuration and reconfiguration with central graphical point-and-click/drag-and-drop software control and individual personal desktop control for user convenience.
DOCUMENTATION
 
COMPONENTS
 
SECTOR™ Intelligent Dimming Fluorescent Ballasts (see below)
  • Continuous dimming offers higher energy savings and increased flexibility than traditional switching
  • Dimming fluorescent ballasts allow 100% to 1% dimming capabilities
  • Ballasts have a patent pending addressable labeling system for easy programming and personal lighting control
  • Fast, easy installation
 
   
SECTOR™ Network Bus Controller (see below)    
  • Contains the brain and the power supply for the SECTOR™ system in one component
  • Controls a maximum of 64 devices on a loop with the ability to expand a system to include a maximum of 253 loops
  • Fast, easy installation
 
   
SECTOR™ Network Occupancy Sensors (see below)    
  • Turns lights ON/OFF based on vacancy or occupancy
  • Multi-technology and infrared models available
  • Self-adjusting settings continuously analyze and adjust sensitivity, timer operation and long-term performance— reducing user complaints
  • Fast, easy installation
 
   
SECTOR™ Network Photocell (see below)    
  • Measures the amount of ambient light available in a space and lowers electric bills by reducing lighting usage when ambient light is sufficient
  • Offers constant lighting at desired level for greater visual comfort
  • Fast, easy installation
 
   
SECTOR™ Network Switch (see below)    
  • Manually overrides programming at the push of a button to meet the user’s needs
  • Includes a 5-button (ON, MAX, BRIGHT, DIM, OFF) and a 2-button (ON, OFF) model
  • Fast, easy installation
 
   
SECTOR™ Handheld Remote (see below)    
  • Manually overrides programming at the push of a button to meet the user’s needs (ON, MAX, BRIGHT, DIM, OFF)
 
   
SECTOR™ Ballast Controller (see below)    
  • Controls non-SECTOR™ 0-10V ballasts by other manufacturers to provide same capabilities as Leviton SECTOR™ Ballasts
  • Controls a maximum of 70 ballasts within the same zone of individual ballast control
 
 
Cat. No.     Description   Images
            
SD1F8-17M     SECTOR™ Dimming Ballast, T8, 9.5” A-Can (1 lamp, 17W Linear or U-bent)
SD1F8-25M     SECTOR™ Dimming Ballast, T8, 9.5” A-Can (1 lamp, 25W Linear or U-bent)
SD1F8-32M     SECTOR™ Dimming Ballast, T8, 9.5” A-Can (1 lamp, 32W Linear or U-bent)
SD1J8-17M     SECTOR™ Dimming Ballast, T8, 16.5” B-Can (1 lamp, 17W Linear or U-bent)
SD1J8-25M     SECTOR™ Dimming Ballast, T8, 16.5” B-Can (1 lamp, 25W Linear or U-bent)
SD1J8-32M     SECTOR™ Dimming Ballast, T8, 16.5” B-Can (1 lamp, 32W Linear or U-bent)
SD2F8-17M     SECTOR™ Dimming Ballast, T8, 9.5” A-Can (2 lamps, 17W Linear or U-bent)
SD2F8-25M     SECTOR™ Dimming Ballast, T8, 9.5” A-Can (2 lamps, 25W Linear or U-bent)
SD2F8-32M     SECTOR™ Dimming Ballast, T8, 9.5” A-Can (2 lamps, 32W Linear or U-bent)
SD2J8-17M     SECTOR™ Dimming Ballast, T8, 16.5” B-Can (2 lamps, 17W Linear or U-bent)
SD2J8-25M     SECTOR™ Dimming Ballast, T8, 16.5” B-Can (2 lamps, 25W Linear or U-bent)
SD2J8-32M     SECTOR™ Dimming Ballast, T8, 16.5” B-Can (2 lamps, 32W Linear or U-bent)
       
         
       
        Front (zoom)   Ends (zoom)
          

back

            
SBP00-00M     SECTOR™ Bus Controller/Power Supply
SEN04-000 SECTOR™ 4-Module Enclosure (to hold a maximum of 4 Bus Controllers (SBP00-000)
             
           
         
            Angle (zoom)
          

back

            
OSC20-MSW     SECTOR™ Multi-Technology Occupancy Sensor, 2000SF
            
         
        Front (zoom)   Open (zoom)
          

back

            
OSC04-ISW     SECTOR™ Passive Infrared Occupancy Sensor, 450SF
            
         
        Front (zoom)   Open (zoom)
          

back

            
ODC0P-0SW     SECTOR™ Photocell    
            
         
        Front (zoom)   Open (zoom)
          

back

            
SDS00-15W     SECTOR™ 5-Button Digital Switch    
            
         
        Front (zoom)   Angle (zoom)
          

back

            
SHH00-000     SECTOR™ Handheld Remote
            
         
        Front (zoom)   Down (zoom)
          

back

       
SBCS0-000     SECTOR™ Ballast Controller
SBCS0-001 SECTOR™ Ballast Controller, Single Mount
            
           
            Front (zoom)
          

back

       
SLM00-000     SectorNET USB-to-LumaCan Adapter
SIF00-000 SectorNET Administrative Software (included with SLM00-000)
SIFPD-000 SectorNET Client Software (included with SLM00-000)
       
            

   © 2008-2010 Leviton Manufacturing Co., Inc. All rights reserved. Home      Press      Careers      Contact Us      Privacy      Disclaimer      Terms      Logowear