|
Speed large installations with Leviton’s GreenPack bulk connector packaging. The newly designed packaging is unique in the market, with 24 connectors in individual pockets. Connectors can be popped out one at a time, with remaining inventory well organized and easily counted. In addition, GreenPack offers an environmentally sound alternative to individually packaged connectors. The 100% recyclable packaging holds lead-free, RoHS-compliant connectors. That means less waste, fewer heavy metals in landfills, and a safer environment for everyone. Check out the GreenPack Tool Promotion Below!
- Reduced jobsite waste
- Easy-to-see inventory
- 100% recyclable packaging
- Lead-free, RoHS compliant connectors
| eXtreme® 6+ CAT 6 QuickPort® GreenPack |
61110-24* |
| GigaMax® 5e+ CAT 5e Component QuickPort® GreenPack |
5G110-24* |
| GigaMax® 5e CAT 5e Channel QuickPort® GreenPack |
5G108-24* |
| |
|
| * = Color: White (W), Ivory (I), Blue (L), Orange (O), Black (E) |
GreenPack Tool Promotion
Beginning March 1: Free tool with the purchase of 6 GreenPack™ trays!
Save even more time and money. For a limited time only, get a free tool with the purchase of six GreenPack trays. Each purchase of this special promotion includes the six trays prepackaged with the bonus tool.
CAT 6 GreenPacks include a free JackRapid™* tool. Seat and cut all eight wires at once and save up to two minutes of installation time per jack.
CAT 5e and 5e+ GreenPacks include a free Multi-Purpose tool. Needlenose pliers, knife, file, Phillips and flathead screwdrivers, and more help overcome jobsite obstacles.
Note: Free tool offer valid when ordering GreenPack 6-packs using the below part numbers.
Offer not valid with purchase of 6 individual GreenPacks.
GigaMax 5e, CAT 5e Channel QuickPort, GreenPack™ Promo
(6 GreenPack Trays and 1 Multi-purpose tool) |
5G108-GT* |
GigaMax 5e+, CAT 5e Component QuickPort, GreenPack™ Promo
(6 GreenPack Trays and 1 Multi-purpose tool) |
5G110-GT* |
eXtreme 6+, CAT 6 QuickPort GreenPack™ Promo
(6 GreenPack Trays and 1 JackRapid tool) |
61110-GT* |
| |
|
* = Color: White (W), Ivory (I), Blue (L), Orange (O), Black (E)
~ JackRapid is a trademark of Fluke Networks |
|