/* ec3 Feb 6 2007 - opens new browser window. This function is now shared across templates for easier maintenance */
function MM_openBrWindow(theURL,winName,features) { //v2.0
  if(features != "") {
    // set default values if non-existant
    if(features.indexOf("menubar") == -1) {
      features = features + ",menubar=1";
    }
    if(features.indexOf("resizable") == -1) {
      features = features + ",resizable=1";
    }
    if(features.indexOf("top") == -1) {
      features = features + ",top=60";
    }
    if(features.indexOf("left") == -1) {
      features = features + ",left=60";
    }
  }
  window.open(theURL,winName,features);
}