Loading...
Product added to your list. To view the list, Click Here

20 Amp, 250 Volt, Flush Mount Locking Receptacle, Industrial Grade

2320

20 Amp, 250 Volt, NEMA L6-20R, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, V-0-MAX - BLACK

Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

  • Ideal for data centers, PDUs, and generators
UPC Code: 078477801208
Country of Origin : Please Contact Customer Service
RoHS Link: Yes
NEMA L6-20R

Product Information

  • Material Specifications

    Base Material : Valox|Valox

    Body Material : Nylon

    Color : Black

    Cover Material : Valox 357

    Face Material : Ultramid|Ultramid

    Ground Contacts : Brass

    Grounding Screw : Chromated Brass

    Line Contacts : Brass

    Strap Material : Nickel-Plated Brass

    Terminal Screws : Chromated Brass

  • Product Features

    Base Material : Valox|Valox

    Color : Black

    Face Material : Ultramid|Ultramid

    NEMA : L6-20R

    Warranty : Limited Lifetime Warranty|Limited Lifetime Warranty

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Warranty

    Warranty : Limited Lifetime Warranty|Limited Lifetime Warranty

  • Mechanical Specifications

    Cord Range : 0.385 to 0.780

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-8 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

    Torque Range : 14-16 in-lbs

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-1 & WD-6

    NOM : 057

    UL : 498

    UL Fed Spec : W-C-596