Toggle Switch
3032-2
30 Amp, 120/277 Volt, Toggle Double-Pole AC Quiet Switch, Extra Heavy Duty Spec Grade, Self Grounding, Back & Side Wired - BROWN
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477361917
AC Horsepower Rating
Horsepower Rating : 2 hp @ 120 V, 2 hp @ 240 V
Max Amperage : 24 A
Electrical Specifications
Amperage : 30 A
Endurance : 50,000 cycles minimum
Overload (UL20) : 100 cycles of overload at 4.8 times rated current
Voltage : 120/277 VAC
Grounding : Self-Grounding Clip and Terminal
Function : Double-Pole (DP)
Dielectric Voltage : 1500 V
Temperature Rise : Max 30°C at full rated current
Environmental Specifications
Flammability Rating : V-2 per UL 94
Operating Temperature : Maximum continuous 65°C, minimum -40°C (w/o impact)
Storage Temperature : -40°C to 65°C
Mechanical Specifications
Product ID : Ratings are marked on device
Wire Accomodation : #14-#10 AWG Back Wired; #14-#12 AWG Side Wired
Termination : Back and Side Wire
Screw Terminal Torque : 14-18 in-lbs
Product Features
Color : Brown
Device Type : Toggle Switch
Grade : Extra Heavy-Duty Industrial Specification Grade
Standards and Certifications
NEMA : WD-1 and WD-6
Applicable Standards & Certifications : UL 20
ANSI : C-73
Warranty
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors