Angled Single-Gang QUICKPORT™ Wallplate, 2-Port, White
41081-2WP
Angled single-gang wallplates accept QUICKPORT snap-in modules to support multimedia applications with 2 or 4 ports. Use where an economical one-piece, single-gang flush-mount housing is desired. Available in three colors (white, light almond, and ivory) with color-matched screws.
Color: White
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477380109
RoHS Compliant : Yes
Features & Benefits
- Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connector
- Recessed ports protect jack and patch cord plug
- Color-matched wallplate screws
- Fits within minimum rectangular NEMA openings
- Compatible with all individual UTP, Fiber, and AV QUICKPORT modules* (*see Product Specification document for further information)
- Individual port configurability allows specification flexibility
- Ideal for CAT 6A applications at the workstation