J-Box Non-Surge Kit (one duplex gray receptacle)
47605-ACN
The J-Box Non-Surge Kit works with the Leviton STRUCTURED MEDIA™ Centers. The kit features one 15-Amp duplex receptacle and wallplate. A J-Box Surge Protective Kit (47605-ACS) is also available.
Color: Gray
Instruction Sheet
Technical Information
-
General Information
UPC : 078477093832
Nema : 5-15R
Electrical Ratings
Input Voltage : 120 Volt AC
Output Power : 15 Amp
Output Voltage : 120 Volt
Type : AC Power Module
Material Specifications
Enclosure Material : Powder-Coated Steel
Mechanical Specifications
Quantity of Outlets : 2
Product Features
Input Voltage : 120 Volt AC
NEMA : 5-15R
Output Power : 15 Amp
Output Voltage : 120 Volt
Quantity of Outlets : 2
Series Compatibility : 140, 280, 420 Series Compatible
Standards and Certifications : UL
Type : AC Power Module
Warranty : 2-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL Listed : File E-13399
UL1449 Std. 2nd Edition : File E146315
Features & Benefits
- Provides 2 Outlets of power.
- Safety Clips protect outlets against dust, dirt and debris.
- Cable knockout on bottom for power service connection.
- Saves valuable real estate by mounting on outside of Structured Media Enclosures.