Cat 5e Voice & Data Expansion Module, 6-Port, with ABS bracket (individual boxed unit pack)
47605-C5B
Leviton offers a Category 5e Voice and Data Expansion Module as a stand-alone module. The module features a dedicated ABS plastic bracket with the expansion board which includes six data ports for essential telephone and home networking; suitable for phone & fax applications (when combined with a Telephone Distribution Module) or data applications.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477110836
Dimensional Data
Depth : 2.185 Inch
Height : 6.568 Inch
Width : 2.132 Inch
Mechanical Specifications
Cat 5e Voice Data : Six Catagory 5e ports and six 110-IDC Conn.
Product Features
1X4 6-Line Bridged Telephone : Printed Circuit Board
1X6 4-Line Bridged Telephone : ABS Plastic
Cat 5e Voice Data Module : 1
Description : Catagory 5e Voice and Data
Standards and Certifications : UL
Type : Stand-Alone Module
Warranty : 2-Year Limited
Standards and Certifications
UL Listed : Recognized Component
Structured Media Components
1X4 6-Line Bridged Telephone : Printed Circuit Board
1X6 4-Line Bridged Telephone : ABS Plastic
Cat 5e Voice Data Module : 1
Features & Benefits
- Fits easily into Leviton Structured Media enclosure, or as a stand-alone module.
- Patch data or telephone service to 6 remote locations.
Related Videos
Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors