Basic Home Networking Plus (BNP) Panel
47606-BNP
Leviton’s Basic Home Networking Plus Panel combines a Telephone Patching Expansion Board, Category 5e Voice & Data Board and a 6-way 2 GHz Video Splitter in a dedicated plastic bracket for essential telephone, video distribution and home networking. Handles up to four telephone lines through to seven connections. Suitable for phone, fax or modem. The panel also features six connections for voice or data.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477134153
Dimensional Data
Depth : 2.28 Inch
Height : 6.13 Inch
Width : 13.3 Inch
Material Specifications
Bracket Material : ABS Plastic
Mechanical Specifications
Cat 5e Voice Data : Six Catagory 5e ports and six 110-IDC Conn.
Telephone Patching Expansion : 1
Video Splitter : 1 F-Type Female Input, 6 F-Type Female Output
Video Splitter Frequency : 2 GHz
Product Features
6-Way Video Splitter : 1
Bracket Material : ABS Plastic
Cat 5e Voice Data Module : 1
Description : Basic Home Networking Plus
Standards and Certifications : CULUS/FCC/TIA/EIA
Telephone Patching Expansion : 1
Type : Full Size Pre-Configured Cabling Panel
Warranty : 2-Year Limited
Standards and Certifications
CULUS Listed : Yes
FCC Rated : Part 68 Compliant
TIA/EIA : 568A
Structured Media Components
6-Way Video Splitter : 1
Cat 5e Voice Data Module : 1
Telephone Patching Expansion : 1
Features & Benefits
- Handles up to six 4-line telephone connections and routes video to 6 locations.
- Provides data or telephoine to 6 remote locations.
- Panel includes a plastic bracket, Telephone Patching Expansion Board, and a Catagory 5e Voice and Data Board.
- Fits into any Leviton Structured Media enclosure or used as a stand-alone unit.
- Offers essential telephone, video distribution and home networking.
Related Videos
Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors