28" STRUCTURED MEDIA™ Extender Bracket
47612-28B
Leviton Extender Brackets provide an additional two inches of depth and enhanced ventilation within Leviton 28" and 42" Structured Media enclosures. The Extender Brackets, which are attached between the enclosure and the cover, form a frame assembled from four 2-inch-deep sheet-metal rails with louvers on each side. The greater depth allows for better cable management and for larger modules, such as audio amplifiers, to be mounted within the SMC enclosure.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477171011
Dimensional Data
Depth : 2 Inch
Height : 29.25 Inch
Width : 15.62 Inch
Material Specifications
Color : White
Enclosure Material : Steel
Gauge of Steel : 18 Gauge
Paint Finish : Powder-Coated
Product Features
Color : White
Depth : 2 Inch
Gauge of Steel : 18 Gauge
Height : 29.25 Inch
Item : 2 Inch Extender Brackets
Paint Finish : Powder-Coated
Series : Series 280
Warranty : 2-Year Limited
Width : 15.62 Inch
Features & Benefits
- Adds two inches of depth to Leviton 28" and 42" Structured Media enclosures to accommodate larger modules and provide more room for better cable management
- Louvers in Extender Brackets enhance ventilation within Structured Media enclosures for added protection against heat build-up from installed modules
- Each Extender Bracket package for the 28" or 42" Structured Media enclosures includes four two-inch-deep sheet metal rails that attach together to create a frame extension between the Structured Media enclosure and cover
- Made of sturdy white powder-coated 18-gauge sheet metal