Loading...
Product added to your list. To view the list, Click Here

50 Amp, 250 Volt, 2P, 3W, Surface Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, Black

5378

50 Amp, 250 Volt, NEMA 6-50R, 2P, 3W, Surface Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, , Side Wired, Steel Strap, - Black Leviton’s line of Extra Heavy-Duty Industrial Grade receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.
UPC Code: 078477100233
Country of Origin : Please Contact Customer Service
NEMA 6-50R

Product Information

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Electrical Specifications

    Amperage : 50 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : #4 - #8AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Material Specifications

    Body Material : Thermoplastic

    Color : Black

    Face Material : Thermoplastic

    Strap Material : Galvanized Steel

  • Product Features

    Color : Black

    NEMA : 6-50R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL498 : File E13399

    Warranty : 10-Year Limited

  • AC Horsepower Ratings

    At Rated Voltage : 3 HP