Loading...

Decora Smart Z-Wave Plus 15A Switch

DZ15S-1BZ

DISCONTINUED Suggested Replacement SKUs:

15A Decora Smart with Z-Wave Plus Technology Switch. Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DDKIT-S.

The Leviton DZ15S is a Z-Wave Plus enabled universal switch designed for residential lighting applications. It uses the latest generation of Leviton’s technology for smart lighting control, engineered to function with extremely sensitive, low-wattage light sources, such as a single LED bulb in a hallway or a strand of holiday lights, ensuring LEDs do not glow when off. The DZ15S is fully compatible with Wink, SmartThings and Amazon Echo (requires Wink or SmartThings Hub), as well as all other certified Z-Wave controllers, security systems, gateways, and hubs. Attach one or multiple DZ15S devices to these controllers to provide automation and remote access. Application: Supports LED and CFL technologies up to 600 Watts with support for legacy incandescent lighting loads up to 1800 Watts, along with support for Fluorescent, Resistive, and Motor loads. In addition to universal lighting support, the DZ15S features two-way feedback, is scene capable, and is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide inclusion, and over the air updates. Also features transient surge suppression built-in. Can be used in 3-way, multi-way circuit by using matching DD0SR-DL or coordinating DD0SR-1 remote switch. Have Questions? Search the knowledge base.

Color: White

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477764909

  • Electrical Specifications

    Load Rating : 5A - 600W LED/CFL (120VAC), 1800W Incandescent (120VAC), 15A Fluorescent (120VAC), 8A Fluorescent (277VAC), 15A – Resistive (120VAC), 1/2HP Motor (120VAC)

    Neutral Required : Yes

    Termination : Screw Terminals

    Voltage : 120/277 VAC

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT-S in Black, White, Light Almond, Ivory, Gray, and Brown

    Strap Material : Metal

  • Product Features

    Brand : Decora Smart Z-Wave

    Device Type : In-Wall Smart Switch

    Grade : Residential

    Hub Required : Yes

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Z-Wave

  • Warranty

    Warranty : Five-Year Limited

Features & Benefits

  • Works with Amazon Alexa for voice control (hub required, Alexa device and hub sold separately)
  • 600W LED/CFL, 1800W Incandescent, Z-Wave Plus Certified
  • 5 Year Limited Warranty
  • White and Light Almond color faces included
  • Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DDKIT-S
  • Multi-Location achieved using DD0SR-1 (coordinating) or DD0SR-DL (matching with LED indicator)
  • Hot, neutral, load and ground required for installation and traveler for muilti-switch applications optional.
  • 5 Year Limited Warranty

 

Related Videos

Leviton Presents: How to Install Decora Smart 15A Switch: DZ15S, DW15S, DH15S

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer

Automate your lights with a Leviton Timer Switch

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications