Charging Station Pedestal
EVPED-2
DISCONTINUED
Suggested Replacement SKUs:
Pedestal Mounting Pole and Base for use only with Evr-Green EVR30-B1C, EVR40-B2C, and EVR30-R2C Electric Vehicle Charging Stations
- Allows for one or two electric vehicle charging stations to be efficiently mounted on a freestanding pedestal to save installation cost, space and time
- Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
- Common applications: office buildings, MDU settings, city & township municipalities, educational institutions
- For use only with Evr-Green EVR30-B1C, EVR40-B2C, and EVR30-R2C Electric Vehicle Charging Stations
Click here to learn more about our full line of Evr-Green Electric Vehicle Chargers.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477702161
RoHS Compliant : Yes
Material Specifications
Charge Connector Swivel Assembly : Red Valox® PBT & Powder Coated Steel
Mounting Hardware : Stainless Steel
Pole/Base : Powder Coated Steel
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors