Loading...
Product added to your list. To view the list, Click Here

20 Amp GFCI Cord Set, 3 Foot, Automatic Reset

GFA20-3C

DISCONTINUED

20 Amp, 120 Volt, 3 ft. Cord Set, Molded-On NEMA Plug (5-20P) and Connector (5-20R), Straight Blade, Automatic Reset GFCI Device, 12-3 SJTW Cord

Portable GFCI Devices from Leviton are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.

UPC Code: 078477399125
Country of Origin : China

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3/4 Horsepower

  • Product Features

    Color : Black

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -35°C to 66°C

  • Material Specifications

    Blades/Contacts : Brass

    Body Material : Polycarbonate

    Color : Black

  • Mechanical Specifications

    Cord Length : 3 FT.

    Cord Type : 12-3 SJTW Yellow

    Product ID : Ratings marked on device label

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : 2 kA

    Grounding : GFCI Ground Fault

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Trip Level : 5mA plus or minus 1mA

    Voltage : 120 VAC

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 : File LR-57811

    NEMA : WD-6

    NOM : 057

    UL 498 : File E-48380

    UL 943 : Class A (GFCI)

    Warranty : 2-Year Limited

Related Videos

Portable GFCIs
How to Use a Leviton Portable GFCI Cord Set