Loading...
Product added to your list. To view the list, Click Here

IllumaTech Dimmer Switch for Dimmable LED, Halogen and Incandescent Bulbs

IPL06-10Z

Decora IllumaTech Slide Dimmer, 600W-120VAC incandescent and 150W-120VAC dimmable LED/CFL, 60Hz, single pole or 3-way control when used with 3-way switch - White, Ivory & Light Almond

  • INNOVATIVE – Designed to dim LED bulbs. For the best bulb pairings, refer to the “find a bulb” button below
  • ADVANCED – Adjustment switch to modify the minimum light level in order to maximize the dimming range if flickering occurs at lower dimming levels
  • FLEXIBLE – Can be used in a single-pole or 3-way installation (with a 3-way switch, sold separately). No neutral wire required for installation.
  • CONVENIENT – Separate on/off switch allows you to set and keep preferred dimming level
UPC Code: 078477561867
Country of Origin : China

Product Information

  • Product Features

    Action : Standard ON/OFF

    Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    California Title 24 : Yes

    Color : White, Ivory, Light Almond

    Color Change Kit : IPKIT Series

    Light : None

    Load Rating : 600W Incandescent, 150W LED and CFL

    Load Type : Incandescent, Dimmable LED, Dimmable CFL

    NEMA SSL 7A : Yes

    Ordering Notes : Incl White, Ivory and Light Almond Color Kit

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : IllumaTech

    Switch Type : Single-Pole & 3-Way

    Type : Slide

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • IPL06 designed specifically for dimmable LED and CFL lamps as well as incandescent
  • Features a built-in starting technology for CFL lamps
  • Wider dimming range on LED and CFL lamps than conventional incandescent dimmers
  • Optional programming feature allows for users to modify the dimming range to optimize low light level performance when required
  • Attractive styling coordinates perfectly with Leviton’s complete line of Decora wiring devices
  • Compatible with Decora Plus™ screwless and Decora standard designer wallplates
  • Fit easily into a standard wallbox and are suitable for multi-gang installations
  • IllumaTech controls come packaged with six product options in each box for superior versatility; 3 changeable color faces and single pole or 3-way control
  • Can be used to comply with 2019 California Title 24, Part 6 Indoor Lighting Switching Devices and Controls

  • us8664886

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos