High Density Pulse Module, Submetering
A8911-23
The HD Pulse Module is perfect for bringing large banks of pulse submeters into Modbus networks. Connect up to 23 dry contact pulse outputs for easy Modbus RS-485 integration.
The High Density Pulse Module (A8911) provides a convenient way to add multiple pulse output devices to Modbus systems such as the Energy Monitoring Hub. The A8911 accepts up to 23 standard pulse sensors and can function as a slave device with any Modbus master. This data can easily be integrated to a network of other critical energy sensors such as Modbus power meters to provide a comprehensive energy monitoring solution.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477642290
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Designed specifically for submetering applications
- Easily add submeters to a Modbus network
- Perfect for submeter banks
- 23x independent pulse inputs
- Non-volatile pulse count registers
- LEDs for visual verification / status
- DIN or wall mount for easy installation
- Field upgradable firmware
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors