Loading...
Selected products added to your list. To view the list, Click here

Lumina™ RF Wireless Room Control System

Smart Energy Saving Retrofits

1146472948
Add wireless control to virtually any ON/OFF or dimming device with Lumina RF devices. Compatible with virtually all lamp fixtures and load control devices, Lumina RF devices offer a scalable, flexible wireless mesh solution to meet the unique control needs of virtually any space all without having to pull new wires. Control one fixture or a group of fixtures in multiple zones. 
1
Lumina RF Standalone App

The only setup tool needed.

2
Lumina RF Standalone Room Controller

The "brain" of the system—just one room controller per space needed. Coordinates all the energy management functions in a space and provides multi-zone control, full range dimming, scene control and manual control. Additional wall switches and 0-10V dimmers available. 1-, 2-, 4-, 8-button keypads with custom engraving available.

3
Wireless Wall Switch Room Controller

The "brain" of the system—just one room controller per space needed. Provides ON/OFF control with additional room control capabilities available in the Keypad Room Controller. 0-10V dimming model available.

4
Wireless 0-10V Wallbox Room Controller

The "brain" of the system—just one room controller per space needed. Provides ON/OFF and dimming control with additional room control capabilities available in the Keypad Room Controller. Switching model available.

5
Wireless Load Control Devices

Add to virtually any lamp fixture or load control device for a wireless ON/OFF, 0-10V dimming or phase cut dimming solution.

6
Lumina RF Wireless Sensor & Photocell

Add wireless occupancy/vacancy sensing and daylight harvesting with no additional wiring.

7
Zigbee Receptacle

Provides wireless ON/OFF plug load control of lamps, appliances and other similar devices.

Videos

Simple Installation
Commercial Wireless Systems

Lumina RF Wireless System Components

Lumina RF Standalone App

Configure, monitor, and control the system with the Lumina RF Standalone App using an Android or iOS smart device for Ladderless Commissioning™. The Lumina RF Standalone App simplifies configuring occupancy sensors and daylight harvesting zones as well as creating scenes and programming keypads.

Lumina RF app
Lumina RF selection guide
Lumina RF compatibility chart

Resources

Need assistance? We would love to hear from you!