Loading...
Product added to your list. To view the list, Click Here

Decora Smart Wi-Fi 1000W Dimmer

DW3HL-1BW

DISCONTINUED
Leviton Indoor Decora Smart Wi-Fi Plug-in Dimmer, Dimmable LED and CFL loads up to 100W and Incandescent loads up to 300W. Works with Amazon Alexa and Google Assistant, No Hub Required Schedule or dim your plug-in lamps from anywhere. Control connected loads and lights using the free My Leviton app for iOS and Android, no hub required. Simplify control of the residence - schedule lights and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group smart devices into rooms, and create scenes to activate multiple lights at once. Customize your experience with adjustable fade rates, maximum/minimum illumination levels, and more if desired. Supports LED and CFL technologies up to 100 Watts along with support for legacy incandescent lighting loads up to 300 Watts. Reduce energy consumption, provide dramatic scene transitions, and utilize the wireless affordable plug-in for table and floor lamps. Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America.
UPC Code: 078477796498
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Feature : Indoor Only

    Hub Required : No Hub Required

    Product Line : Decora Smart

    Smart Home Protocol : Wi-Fi

    Type : Plug-in Dimmer

    Warranty : 5 Year Limited

    Works With : Alexa, Google Home, SmartThings, Nest, Ring, IFTTT

BENEFITS

  • Control your lights from anywhere using the free My Leviton app for iOS and Android, no hub required
  • Voice Control using Amazon Alexa and Google Assistant devices (sold separately)
  • Integrate with IFTTT, utilize auto-shutoff in closets, hallways and bathrooms; plus engage home vs. away to enact randomization of lighting control
  • Simplify control of your home - schedule lights and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
  • Designed and engineered in USA; the complete solution (hardware, app and cloud) is manufactured by Leviton
  • 5 Year Limited Warranty

FEATURES

  • Button for manual control and dimming
  • Transient surge protection to IEC Level 4
  • ESD protection to IEC 1000 4-2 Level 4 to protect against damage
  • Green LED locator
  • Provides manual ON/OFF
  • Provides ON/OFF scene and zone control compatibility
  • 2-way status updates
  • Protected memory maintains ON/OFF status of loads and during minor power fluctuations
  • Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
  • DW3HL-1RW is an identical product in larger retail packaging.

Related Videos