Decora Preset Resistive/Inductive 60 Minute Countdown Timer
LTB60-1LZ
DISCONTINUED
Decora Countdown Timer, 120VAC, 60Hz, 1800W Incandescent, 600W CFL, 5A LED, 20A Resistive/Inductive, 1HP, Single pole, 3-way or more locations (with VP0SR). Has four preset buttons for 10 minute, 20 minute, 30 minute and 60 minute countdown timers. Neutral required - White, with Ivory and Light Almond color change kits included.
The LTB60-1LZ, Leviton Decora Timer Switch offers advanced features, superior accuracy and contemporary aesthetics. It provides convenient timed control of lighting and motor loads in homes, offices, schools, libraries and other small commercial applications. It is ideal in automating control of heat lamps, hot tubs, attic and exhaust fans.
This timer allows users to simply press and hold the top button to initiate override or press and hold two buttons to convert the 60-minute timer into other available time intervals. It has soothing green LED locator lights and offers three colors in one box, plus single pole or 3-way capability (with VP0SR).
Color: White, Ivory, Light Almond
Product Information
Warranty
Warranty : 5-Year Limited
Product Features
Color : White, Ivory, Light Almond
Feature : Single-Pole and 3-Way with a Vizia + Switch Remote
Ordering Notes : Wallplate Sold Separately
Pole : 1
Preset : Yes
Type : Decora Preset Countdown Timer
Voltage : 120 VAC
- Easy operation with four preset buttons and one "OFF" button
- 1800Watt Incandescent, 600W CFL, 5A LED, 20Amp Resistive/Inductive, 1 Horsepower at 120 volts
- Simple press and hold override function
- Flexibility to convert the 60-minute timer to other available timer intervals
- Single pole and 3-way with a Vizia + Switch Remote (VP0SR)
- Three colors in one box: White, Ivory and Light Almond
- Soothing green LEDs
- Neutral wire required for installation