Loading...
Product added to your list. To view the list, Click Here

1-Gang Duplex Outlet/Receptacle Wallplate, Midway Size, Thermoplastic Nylon, Light Almond

PJ8-T

1-Gang, 1-Duplex. Midway nylon wallplate. Light Almond Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

Color: Light Almond

UPC Code: 078477277577
Country of Origin : United States
RoHS Link: Yes

Product Information

  • Product Features

    Color : Light Almond

    Gang : 1

    Material : Nylon

    Mount : Device

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Duplex

    Warranty : 10-Year Limited