Loading...

Poke-Through Floor Boxes

Ease of Installation, Superior Performance, Maximum Compatibility

The Struggle Is (No Longer) Real.

No more struggling to install a Poke-Through device. Industry-exclusive adjustable anchoring clips on our 5-inch device securely lock the unit inside a cored hole, while allowing for easy removals for inspections, adjustments and repairs. Watch our Look Inside video to see the many features & benefits of our poke-through device!

YouTube Video

Ease Of Installation

Adjustable Anchors

Simply turn screw for anchoring or removal

Poke-Through - Adjustable Anchors
Two-Piece Design

Allows for self-leveling up to 4 degrees

Poke-Through - Two Piece Design
Pre-Installed Gaskets

No loose parts on the jobsite!

Poke-Through - Pre-Installed Gaskets
Pre-Installed Ground Wire

No loose parts on the jobsite!

Poke-Through - Ground Wire

Want An Even FASTER Installation?

Pre-wired versions come with four 20 Amp receptacles and four QuickPort inserts.

Poke-Through - Prewired

Superior Performance

Poke-Through - Superior Performance

Maximum Compatibility

Low Voltage Divider Slots

Adjust to accommodate different device sizes

Poke-Through - Low Voltage Divider
Removable Threaded Conduit Connection

Allows you to use your own EMT connectors

Poke-Through - Threaded Conduit
Device Compatibility

Accommodates power and data: Accepts single or duplex standard or Decora receptacles, Lev-Lok and QuickPort inserts

Poke-Through - Compatibility

Covers

Durable cast aluminum covers made to last.

 

  • Ease of Installation: Pre-assembled gaskets and only 3 assembly screws
  • Superior Performance: ADA-compliant, exceed UL Crush test (300lbs) by over 3x (1000lbs)!
  • Maximum compatibility: Available with multiple finishes and configurations
Grouping of Poke-Through Covers

Featured Products

Maximum Compatibility & Accommodation

Performance Matters

YouTube Video
Adjustments Made Easy

The struggle is (no longer) real. With adjustable anchoring clips, installation is a breeze.

YouTube Video
Meet All Power And Data Needs

Leviton's poke-through floor box system accomodates standard or Decora single or duplex receptacles, as well as Lev-Lok and QuickPort inserts.

YouTube Video
Unlevel Floors Are No Problem

A two-piece construction allows for self-leveling up to four degrees, eliminating tripping hazards and unpleasant appearances.

ARCAT Building Specifications Full Color Logo

Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Explore Device Specifications!

Resources

How can we help you?

Speak to one of our Floorbox Specialists.