1223-2KL
20 Amp, 120/277 Volt, Key Locking 3-Way AC Quiet Switch, Extra Heavy Duty Spec Grade, Self Grounding, Back & Side Wired
UPC Code: 078477362013
Country of Origin : Mexico
Product Information
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Back or Side Wire
Product Features
Actuator Material : Steel
Amperage : 20 A
Body Material : Thermoplastic
Color : Chrome
Device Type : Key Lock Barrel Switch
Function : 3-Way
Grade : Extra Heavy-Duty Industrial Specification Grade
Grounding : Self-Grounding
HP Rating : 1HP-120V 2HP-240V-277V
Max. Amperage : 16 Amp
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back or Side Wire
Voltage : 120/277 VAC
Warranty : 10-Year Limited
Electrical Specifications
Amperage : 20 A
Grounding : Self-Grounding
Voltage : 120/277 VAC