Loading...
Product added to your list. To view the list, Click Here

Dustguard Straight Blade Connector

1533

20 Amp, 125 Volt, NEMA 5-20R, 2P, 3W, Connector, Straight Blade, Industrial Grade, Grounding, Dustguard - YELLOW

  • BATTLE THE ELEMENTS-  Feature rugged construction that resists impact, sunlight, chemicals and rough use
  • DURABLE- Engineered to IP44 Splash proof and dust-tight standards
  • UNIQUE DESIGN- Unique cord clamp accepts a wide range of cord sizes, providing a secure grip without damaging the cords
  • HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
UPC Code: 078477852958
Country of Origin : Mexico
RoHS Link: Yes
NEMA 5-20R

Product Information

  • Product Features

    Brand : Dustguard

    Color : Yellow

    Device Type : Straight Blade Connector

    NEMA : 5-20R

  • Mechanical Specifications

    Cord Range : .375 - .655

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Wire Gauge : 18-12 AWG

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL : 498

    UL Fed Spec WC-596 : File E13393

    Warranty : 2-Year Limited

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Santoprene TPV

    Bushing : Santoprene TPV

    Compression Nut, Strain Relief : Nylon

    Terminal Screws : Brass

    Wire Module : Thermoplastic