Loading...
Product added to your list. To view the list, Click Here

Wetguard Watertight Straight Blade Connector

15W04

15 Amp, 125 Volt, NEMA 1-15, 2P, 2W, Connector, Straight Blade, Industrial Grade, Non-Grounding, Wetguard - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
  • ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
  • MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
  • DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
UPC Code: 078477474150
Country of Origin : Mexico
RoHS Link: Yes
NEMA 1-15R

Product Information

  • Product Features

    Brand : Wetguard

    Color : Yellow

    Device Type : Straight Blade Connector

    NEMA : 1-15R

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 2

  • Material Specifications

    Assembly Screws : Stainless Steel, Non-Magnetic

    Blades/Contacts : Electroless Nickel-coated Brass

    Body Interior : Nylon

    Body Material : Santoprene TPV

    Bushing : Santoprene TPV

    Compression Nut, Strain Relief : Nylon

    Terminal Screws : Electroless Nickel-coated Brass

    Wire Module : Nylon

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL : 498

    Warranty : Limited Lifetime Warranty

  • Environmental Specifications

    Environment : Wet

    Flammability : Rated V-2 per UL 94

    IP Rating : IP66, IP67, IP69K

    Operating Temperature : -40°C to 60°C

  • Mechanical Specifications

    Cord Grip Range (in) : .234-.687

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

Related Videos

Wetguard Plugs and Connectors - Installation
Wetguard